5.1 Design and Product Advantages

The MIC2790/1/3 are highly accurate supervisor circuits with an ultra-fast propagation delay of 2.2µs (maximum) over the temperature range of –40°C to +125°C. Additional features in the MIC2790/1/3 include a manual reset input pin, a capacitor-programmable reset timeout delay, and both an active-low and active-high reset output. The capacitor-programmable reset delay helps protect against accidental system glitch during a reset timeout.