5.7 /MR

The manual reset (/MR) pin is an active-low input that is internally pulled to VDD with a 90kΩ resistor. When /MR is asserted to a logic-low level, /RESET will transition to a logic low state while RESET will transition to a logic high state. See the Timing Diagrams section for more information.