5.2 VDD
The input supply (VDD) pin provides power to the comparators and logic timers. The VDD operating range is 1.5V to 5.5V. A ceramic input capacitor of 1µF with a minimum voltage rating of 6.3V is recommended between VDD and GND. Refer to the PCB Layout Recommendations section for details.