5.3 EN
The enable (EN) pin feature is only available in the MIC2793 and has an internal 90kΩ pull-up resistor to VDD. A logic high signal on the EN pin enables the reset logic outputs, while a logic low signal disables the reset outputs. See Figure 4-3 for more information.