4.5 Throughput Summary of Splash Kit
(Ask a Question)The following tables list the observed throughput values.
| DMA Transfer Type | DMA Size | Throughput (MBps) | Average Throughput (MBps) |
|---|---|---|---|
| PC to LSRAM | 64K | 960 | 970 |
| LSRAM to PC | 979 | 989 | |
| Both PC to and from LSRAM | 1080/1006 | 973/1000 | |
| PC to DDR4 | 64K | 977 | 909 |
| DDR4 to PC | 4461 | 446 | |
| Both PC to and from DDR4 | 954/446 | 927/446 |
Important:
- The PCIe DMA performs maximum of 32 beat AXI burst transactions (not maximum of 256 beat of AXI4), which causes low read performance of DDR4.
| DMA Transfer Type | DMA Size | Throughput (MBps) | Average Throughput (MBps) |
|---|---|---|---|
| PC to DDR4 | 1 MB | 1038 | 1027 |
| DDR4 to PC | 4471 | 447 | |
| Both PC to and from DDR4 | 1039/447 | 1002/447 |
Important:
- The PCIe DMA performs maximum of 32 beat AXI burst transactions (not AXI4's maximum of 256 beat), which causes low read performance of DDR4.
| DMA Transfer Type | DMA Size | Throughput (MBps) | Average Throughput (MBps) |
|---|---|---|---|
| DDR4 to LSRAM | 1 MB | 1216 | 1216 |
| LSRAM to DDR4 | 1044 | 1044 | |
| Both LSRAM to and from DDR4 | 1044/1216 | 1044/1216 |