4.4 Throughput Summary of Evaluation Kit
(Ask a Question)The following tables list the observed throughput values.
| DMA Transfer Type | DMA Size | Throughput (MBps) | Average Throughput (MBps) |
|---|---|---|---|
| PC to LSRAM | 64K | 1091 | 1069 |
| LSRAM to PC | 1104 | 1147 | |
| Both PC to and from LSRAM | 1124/1154 | 1093/1149 | |
| PC to DDR4 | 64K | 998 | 970 |
| DDR4 to PC | 5231 | 523 | |
| Both PC to and from DDR4 | 998/523 | 972/523 | |
| PC to DDR3L | 64K | 704 | 714 |
| DDR3L to PC | 4251 | 327 | |
| Both PC to and from DDR3L | 708/425 | 727/426 |
Important:
- The PCIe DMA performs maximum of 32 beat AXI burst transactions (not AXI4's maximum of 256 beat), which causes low read performance of DDR3L/DDR4.
| DMA Transfer Type | DMA Size | Throughput (MBps) | Average Throughput (MBps) |
|---|---|---|---|
| PC to DDR4 | 1 MB | 986 | 984 |
| DDR4 to PC | 5241 | 524 | |
| Both PC to and from DDR4 | 986/524 | 980/524 | |
| PC to DDR3L | 1 MB | 469 | 472 |
| DDR3L to PC | 3251 | 325 | |
| Both PC to and from DDR3L | 473/325 | 473/325 |
Important:
- The PCIe DMA performs maximum of 32 beat AXI burst transactions (not maximum of 256 beat of AXI4), which causes low read performance of DDR3L/DDR4.
| DMA Transfer Type | DMA Size | Throughput (MBps) | Average Throughput (MBps) |
|---|---|---|---|
| LSRAM to DDR4 | 1 MB | 1470 | 1470 |
| DDR4 to LSRAM | 1245 | 1245 | |
| Both LSRAM to and from DDR4 | 1470/1245 | 1470/1245 | |
| LSRAM to DDR3L | 1 MB | 574 | 574 |
| DDR3L to LSRAM | 553 | 553 | |
| Both LSRAM to and from DDR3L | 574/554 | 574/554 | |
| DDR4 to DDR3L | 1 MB | 574 | 574 |
| DDR3L to DDR4 | 553 | 553 | |
| Both DDR4 to and from DDR3L | 574/553 | 574/553 |
Important: DDR3L throughput is less due to the AXI interconnect CDC path limitation.