8.10.1 Fuse Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | WDTCFG | 7:0 | WINDOW[3:0] | PERIOD[3:0] | ||||||
| 0x01 | BODCFG | 7:0 | LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | ||||
| 0x02 | OSCCFG | 7:0 | CLKSEL[3:0] | |||||||
0x03 ... 0x04 | Reserved | |||||||||
| 0x05 | SYSCFG0 | 7:0 | CRCSRC[1:0] | CRCSEL | UPDIPINCFG | RSTPINCFG | BROWSAVE | EESAVE | ||
| 0x06 | SYSCFG1 | 7:0 | USBSINK | SUT[2:0] | ||||||
| 0x07 | CODESIZE | 7:0 | CODESIZE[7:0] | |||||||
| 0x08 | BOOTSIZE | 7:0 | BOOTSIZE[7:0] | |||||||
0x09 | Reserved | |||||||||
| 0x0A | PDICFG | 7:0 | KEY[3:0] | LEVEL[1:0] | ||||||
| 15:8 | KEY[11:4] | |||||||||