8.10.2.3 Oscillator Configuration
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
| Name: | OSCCFG |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKSEL[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLKSEL[3:0] Clock Select
| Value | Name | Description |
|---|---|---|
| 0x0 | OSCHF | Device running on internal high-frequency oscillator |
| 0x1 | OSC32K | Device running on internal 32.768 kHz oscillator |
| Other | - | Reserved |