39.10.1 Internal Oscillators
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| fOSCHF | OSCHF frequency | — |
1(2) 2(2) 3(2) | — | MHz |
fOSCHF < 4MHz 1 MHz: ±10%, -40°C ≤ TA ≤ +125°C 2 MHz: ±8%, -40°C ≤ TA ≤ +125°C 3 MHz: ±6%, -40°C ≤T A ≤ +125°C |
| Precision calibrated OSCHF frequency | — |
4 8 12 16 20 24 | — | |||
| %CAL | OSCHF tune step size | — | 0.4 | — | % | |
| tOSCHF_ST(3) | OSCHF wake-up from sleep start-up time | — | 24 | 30 | μs |
Device in Idle or Standby sleep mode, VREGCTRL.PMODE = FULL |
| — | 220 | 600 | μs |
Device in Power-Down sleep mode, VREGCTRL.PMODE = AUTO | ||
| fOSC32K | Internal OSC32K frequency | 29.491 | 32.768 | 36.045 | kHz | |
| tOSC32K_ST(3) | OSC32K wake-up from sleep start-up time | — | 950 | 1000 | μs |
Device in Power-Down sleep mode, VREGCTRL.PMODE = AUTO |
|
✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
| ||||||
Note: The figure is applicable only for fOSCHF ≥ 4
MHz.