4.3 DC Electrical Characteristics

The following table provides the DC characteristics for the ATWILC1000-MR110xB digital pads.

Table 4-3. DC Electrical Characteristics
VDDIO ConditionCharacteristicMin.Typ.Max.Unit
VDDIOLInput Low Voltage (VIL)-0.300.60V
Input High Voltage (VIH)VDDIO-0.60VDDIO + 0.30
Output Low Voltage (VOL)0.45
Output High Voltage (OVOH)VDDIO-0.50
VDDIOMInput Low Voltage (VIL)-0.300.63
Input High Voltage (VIH)VDDIO-0.60VDDIO + 0.30
Output Low Voltage (VOL)0.45
Output High Voltage (OVOH)VDDIO-0.50
VDDIOHInput Low Voltage (VIL)-0.300.65
Input High Voltage (VIH)VDDIO-0.60VDDIO + 0.30 (up to 3.60)
Output Low Voltage (VOL)0.45
Output High Voltage (OVOH)VDDIO-0.50
AllOutput Loading20pF
AllDigital Input Load6
VDDIOLPad Drive Strength (regular pads(1))1.72.4mA
VDDIOMPad Drive Strength (regular pads(1))3.46.5
VDDIOHPad Drive Strength (regular pads(1))10.613.5
VDDIOLPad Drive Strength (high-drive pads(1))3.44.8
VDDIOMPad Drive Strength (high-drive pads(1))6.813
VDDIOHPad Drive Strength (high-drive pads(1))21.227
Note:
  1. The following are high-drive pads: I2C_SCL, I2C_SDA; all other pads are regular.