4.4 Receiver Performance

The following are the typical conditions for radio receiver performance:

VBATT at 3.3V, VDDIO at 3.3V, temperature at 25°C and WLAN Channel 6 (2437 MHz).

The following table provides the receiver performance characteristics for the module.

Table 4-4. Receiver Performance
ParameterDescriptionMin.Typ.Max.Unit
Frequency2,4122,484MHz
Sensitivity 802.11b1 Mbps DSSS-94dBm
2 Mbps DSSS-91
5.5 Mbps DSSS-89
11 Mbps DSSS-86
Sensitivity 802.11g6 Mbps OFDM-88dBm
9 Mbps OFDM-87
12 Mbps OFDM-86
18 Mbps OFDM-84
24 Mbps OFDM-82
36 Mbps OFDM-78
48 Mbps OFDM-74
54 Mbps OFDM-73
Sensitivity 802.11n (BW at 20 MHz)MCS 0-87dBm
MCS 1-85
MCS 2-83
MCS 3-80
MCS 4-76
MCS 5-73
MCS 6-71
MCS 7-69
Maximum Receive Signal Level1-11 Mbps DSSS0dBm
6-54 Mbps OFDM-5
MCS 0 – 7-5
Adjacent Channel Rejection1 Mbps DSSS (30 MHz offset)50dB
11 Mbps DSSS (25 MHz offset)43
6 Mbps OFDM (25 MHz offset)40
54 Mbps OFDM (25 MHz offset)25
MCS 0 – 20 MHz BW (25 MHz offset)40
MCS 7 – 20 MHz BW (25 MHz offset)20
Cellular Blocker Immunity776-794 MHz CDMA-14dBm
824-849 MHz GSM-10
880-915 MHz GSM-10
1710-1785 MHz GSM-15
1850-1910 MHz GSM-15
1850-1910 MHz WCDMA-24
1920-1980 MHz WCDMA-24