1.28.10.6 MCANx_TxFifoFreeLevelGet Function
C
uint8_t MCANx_TxFifoFreeLevelGet(void) // x - Instance of the MCAN peripheral
Summary
Returns Tx FIFO Free Level.
Description
This routine returns Tx FIFO Free Level.
Precondition
MCANx_Initialize has been called.
Parameters
None.
Returns
Returns Tx FIFO Free Level.
Example
uint8_t fifoFreeSpace = 0;
fifoFreeSpace = MCAN0_TxFifoFreeLevelGet();
Remarks
None.