1.28.10.25 MCANx_TxBuffersCallbackRegister Function
C
void MCANx_TxBuffersCallbackRegister(MCAN_TXRX_BUFFERS_CALLBACK callback, uintptr_t contextHandle) // x - Instance of the MCAN peripheral
Summary
Sets the pointer to the function (and it's contextHandle) to be called when the given MCAN's Tx transfer events occur.
Precondition
MCANx_Initialize must have been called for the associated MCAN instance.
Parameters
Param | Description |
---|---|
callback | A pointer to callback function which function prototype definedby the MCAN_TXRX_BUFFERS_CALLBACK data type. |
contextHandle | A value passed into the callback function as callback parameter. |
Returns
None.
Example
void APP_MCAN_TxBufferCallback(uint8_t bufferNumber, uintptr_t context) { } uint8_t loop_count = 0; uint8_t txFiFo[MCAN0_TX_FIFO_BUFFER_SIZE]; MCAN_TX_BUFFER *txBuffer = (MCAN_TX_BUFFER *)txFiFo; memset(txFiFo, 0x00, MCAN0_TX_FIFO_BUFFER_ELEMENT_SIZE); txBuffer->id = 0x100000A5; txBuffer->dlc = 8; txBuffer->xtd = 1; txBuffer->fdf = 1; txBuffer->brs = 1; for (loop_count = 0; loop_count < 8; loop_count++){ txBuffer->data[loop_count] = loop_count; } MCAN0_TxBuffersCallbackRegister(APP_MCAN_TxBufferCallback, NULL); // Transmit message from Tx buffer 0 MCAN0_MessageTransmit(0, txBuffer);
Remarks
None.