1.28.10.68 Enum / Struct

C

typedef struct
{
    /* Nominal Time segment after sample point */
    uint8_t nominalTimeSegment2;

    /* Nominal Time segment before sample point */
    uint8_t nominalTimeSegment1;

    /* Nominal Baud Rate Prescaler */
    uint16_t nominalPrescaler;

    /* Nominal Syncronization Jump Width */
    uint8_t nominalSJW;

} MCAN_NOMINAL_BIT_TIMING;

Summary

MCAN Nominal Bit Timing Parameter structure.

Description

This data structure defines Nominal Bit Timing Parameters.

Remarks

None.