1.28.10.67 Enum / Struct
C
typedef struct { /* Data Time segment after sample point */ uint8_t dataTimeSegment2; /* Data Time segment before sample point */ uint8_t dataTimeSegment1; /* Data Baud Rate Prescaler */ uint8_t dataPrescaler; /* Data Syncronization Jump Width */ uint8_t dataSJW; } MCAN_DATA_BIT_TIMING;
Summary
MCAN Data Bit Timing Parameter structure
Description
This data structure defines Data Bit Timing Parameters.
Remarks
This is applicable when operating mode is not Normal.