1.28.10.37 MCAN_ERROR_LEC_NO_CHANGE Macro
C
#define MCAN_ERROR_LEC_NO_CHANGE 0x7U
Summary
MCAN Error LEC_NO_CHANGE
Description
Any read access to the Protocol Status Register re-initializes the LEC to ‘7’. When the LEC shows value ‘7’, no CAN bus event was detected since the last processor read access to the Protocol Status Register.
Remarks
None.