1.28.10.58 MCAN_RX_BUFFER Struct
C
typedef struct { /* Identifier */ uint32_t id:29; /* Remote Transmission Request */ uint32_t rtr:1; /* Extended Identifier */ uint32_t xtd:1; /* Error State Indicator */ uint32_t esi:1; /* Rx Timestamp */ uint32_t rxts:16; /* Data Length Code */ uint32_t dlc:4; /* Bit Rate Switching */ uint32_t brs:1; /* FD Format */ uint32_t fdf:1; /* Reserved */ uint32_t :2; /* Filter Index */ uint32_t fidx:7; /* Accepted Non-matching Frame */ uint32_t anmf:1; /* Data field */ uint8_t data[8]; } MCAN_RX_BUFFER;
Summary
MCAN Rx Buffer and FIFO Element Structure.
Description
This data structure defines MCAN Rx Buffer and FIFO Element.
Remarks
None.