1.28.10.50 MCAN_INTERRUPT_MASK Enum
C
typedef enum { MCAN_INTERRUPT_RF0N_MASK = (1UL << 0U), MCAN_INTERRUPT_RF0W_MASK = (1UL << 1U), MCAN_INTERRUPT_RF0F_MASK = (1UL << 2U), MCAN_INTERRUPT_RF0L_MASK = (1UL << 3U), MCAN_INTERRUPT_RF1N_MASK = (1UL << 4U), MCAN_INTERRUPT_RF1W_MASK = (1UL << 5U), MCAN_INTERRUPT_RF1F_MASK = (1UL << 6U), MCAN_INTERRUPT_RF1L_MASK = (1UL << 7U), MCAN_INTERRUPT_HPM_MASK = (1UL << 8U), MCAN_INTERRUPT_TC_MASK = (1UL << 9U), MCAN_INTERRUPT_TCF_MASK = (1UL << 10U), MCAN_INTERRUPT_TFE_MASK = (1UL << 11U), MCAN_INTERRUPT_TEFN_MASK = (1UL << 12U), MCAN_INTERRUPT_TEFW_MASK = (1UL << 13U), MCAN_INTERRUPT_TEFF_MASK = (1UL << 14U), MCAN_INTERRUPT_TEFL_MASK = (1UL << 15U), MCAN_INTERRUPT_TSW_MASK = (1UL << 16U), MCAN_INTERRUPT_MRAF_MASK = (1UL << 17U), MCAN_INTERRUPT_TOO_MASK = (1UL << 18U), MCAN_INTERRUPT_DRX_MASK = (1UL << 19U), MCAN_INTERRUPT_ELO_MASK = (1UL << 22U), MCAN_INTERRUPT_EP_MASK = (1UL << 23U), MCAN_INTERRUPT_EW_MASK = (1UL << 24U), MCAN_INTERRUPT_BO_MASK = (1UL << 25U), MCAN_INTERRUPT_WDI_MASK = (1UL << 26U), MCAN_INTERRUPT_PEA_MASK = (1UL << 27U), MCAN_INTERRUPT_PED_MASK = (1UL << 28U), MCAN_INTERRUPT_ARA_MASK = (1UL << 29U) }MCAN_INTERRUPT_MASK;
Summary
MCAN Interrupt Mask.
Description
This data type defines the MCAN Interrupt sources number.
Remarks
None.