1.28.10.57 MCAN_MSG_RAM_CONFIG Struct

C

typedef struct
{
    /* Rx FIFO0 base address */
    mcan_rxf0e_registers_t *rxFIFO0Address;
    
    /* Rx FIFO1 base address */
    mcan_rxf1e_registers_t *rxFIFO1Address;
    
    /* Rx Buffer base address */
    mcan_rxbe_registers_t *rxBuffersAddress;
    
    /* Tx Buffers/FIFO base address */
    mcan_txbe_registers_t *txBuffersAddress;
    
    /* Tx Event FIFO base address */
    mcan_txefe_registers_t *txEventFIFOAddress;
    
    /* Standard Message ID Filter base address */
    mcan_sidfe_registers_t *stdMsgIDFilterAddress;
    
    /* Extended Message ID Filter base address */
    mcan_xidfe_registers_t *extMsgIDFilterAddress;
} MCAN_MSG_RAM_CONFIG;

Summary

MCAN Message RAM Configuration structure.

Description

This data structure defines the MCAN Message RAM Base address for Rx FIFO0, Rx FIFO1, Rx Buffers, Tx Buffers/FIFO, Tx Event FIFO, Standard Message ID Filter and Extended Message ID Filter configuration.

Remarks

None.