1.9.1.21 ADC_ChannelSamplingStop Function
C
ADC_ChannelSamplingStop(void)
Summary
Stops sampling on the ADC core and channel that was specified using the ADC_SoftwareControlledConversionEnable() API
Description
Disables sampling on the specified ADC core's channel
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
None
Returns
None
Example
ADC_ChannelSamplingStop();
Remarks
None