1.9.1.15 ADC_GlobalLevelConversionStop Function
C
void ADC_GlobalLevelConversionStop(void)
Summary
Stops global level trigger and stops conversion on channels configured with Global level as the trigger source
Description
This function stops generation of global level trigger and stops conversion on channels configured with Global level as the trigger source
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
None
Returns
None
Example
ADC_GlobalLevelConversionStop();
Remarks
None