1.9.1.4 ADC_CompareEnable Function
C
void ADC_CompareEnable(ADC_CORE_NUM core, ADC_CHANNEL_NUM channel)
Summary
Enables digital comparisons for the given channel on the specified ADC core
Description
This function enables digital comparisons for the given channel on the specified ADC core.
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
core | ADC core n |
channel | channel number on ADC core n |
Returns
None.
Example
ADC_CompareEnable(ADC_CORE_NUM1, ADC_CH0);
Remarks
None