1.9.1.35 ADC_GLOBAL_INT_CRRDY1 Macro
C
#define ADC_GLOBAL_INT_CRRDY1 (1 << (ADC_CTLINTENSET_CRRDY_Pos+1))
Summary
Identifies ADC global interrupt status
Description
These macros identifies ADC global interrupt status and is passed as argument into the ADC Global event handler to let application identify the ADC global interrupt for which the callback is being given.
Remarks
None.