1.9.1.11 ADC_CoreInterruptsStatusGet Function

C

void ADC_CoreInterruptsStatusGet(ADC_CORE_NUM core)

Summary

Returns the specified ADC core's interrupt status

Description

This function returns the interrupt status of the specified ADC core

Precondition

ADCx_Initialize() function must have been called first for the associated instance.

Parameters

Param Description
core ADC core n

Returns

Mask of ADC core interrupts. Bitwise OR of the following macros: ADC_CORE_INT_CHRDY_0 ADC_CORE_INT_CHRDY_1 ADC_CORE_INT_CHRDY_2 ADC_CORE_INT_CHRDY_3 ADC_CORE_INT_CHRDY_4 ADC_CORE_INT_CHRDY_5 ADC_CORE_INT_CHRDY_6 ADC_CORE_INT_CHRDY_7 ADC_CORE_INT_EOSRDY ADC_CORE_INT_CHNERRC ADC_CORE_INT_FLTRDY ADC_CORE_INT_CHRDYC ADC_CORE_INT_SOVFL ADC_CORE_INT_CMPHIT

Example

ADC_CORE_INT adcCoreIntStatus;
adcCoreIntStatus = ADC_CoreInterruptsStatusGet(ADC_CORE_NUM1);

Remarks

None