1.9.1.17 ADC_SyncTriggerDisable Function

C

void ADC_SyncTriggerDisable(void)

Summary

Disables sync trigger

Description

Disables sync trigger generation

Precondition

ADCx_Initialize() function must have been called first for the associated instance.

Parameters

None

Returns

None

Example

ADC_SyncTriggerDisable();

Remarks

None