1.9.1.16 ADC_SyncTriggerEnable Function
C
void ADC_SyncTriggerEnable(void)
Summary
Enables sync trigger defined by CTRLC.CNT value
Description
The Synchronous Trigger (STRIG) is driven by a counter at the ADC Control Clock (CTL_CLK) frequency and fires when the counter reaches the value defined by CTRLC.CNT[7:0]. ADC_SyncTriggerEnable API enables this clock
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
None
Returns
None
Example
ADC_SyncTriggerEnable();
Remarks
None