2.11.34 CCPx_CaptureStart Function
C
/* x = CCP instance number */ void CCPx_CaptureStart ( void )
Summary
Starts the timer for given CCP instance.
Description
This function enables the clock and starts the timer.
Precondition
CCPx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
None.
Example
CCP1_CaptureInitialize(); CCP1_CaptureStart();
Remarks
None.