2.11.21 CCPx_Compare32bitValueGet Function
C
/* x = CCP instance number */
uint32_t CCPx_Compare32bitValueGet( void )
Summary
Reads the 32bit comapre value.
Description
This function reads the 32bit comapre value.
Precondition
CCPx_CompareInitialize() function must have been called first.
Parameters
None.
Returns
uint32_t - 32bit compare value
Example
uint32_t counter = 0;
CCP1_CompareInitialize();
CCP1_CompareStart();
counter = CCP1_Compare32bitValueGet();
Remarks
The caller must know the number of significant bytes of timer. Period value is right-aligned.