2.11.1 CCPx_TimerStop Function
C
/* x = CCP instance number */
void CCPx_TimerStop( void )
Summary
Stops the timer for given CCP instance.
Description
This function stops the clock and thus timer.
Precondition
CCPx_TimerInitialize() function must have been called first. Also counter should have been started with CCPx_TimerStart() function call.
Parameters
None.
Returns
None.
Example
CCP1_TimerInitialize(); CCP1_TimerStart(); ... CCP1_TimerStop();
Remarks
None.