2.11.11 CCPx_Timer16bitPeriodSet Function
C
/* x = CCP instance number */
void CCPx_Timer16bitPeriodSet( uint16_t period )
Summary
Sets the period value of a given timer.
Description
This function writes the period value. When timer counter reaches period value, counter is reset and interrupt can be generated.
Precondition
CCPx_TimerInitialize() function must have been called first.
Parameters
| Param | Description |
|---|---|
| period | new period value to set for timer |
Returns
None.
Example
uint16_t period = 0x500;
CCP1_TimerInitialize();
CCP1_Timer16bitPeriodSet(period);
Remarks
The caller must know the number of significant bytes of timer. Period value is right-aligned.