2.11.14 CCPx_CompareStop Function
C
/* x = CCP instance number */
void CCPx_CompareStop( void )
Summary
Stops the timer for given CCP instance.
Description
This function stops the clock and thus timer.
Precondition
CCPx_CompareInitialize() function must have been called first. Also counter should have been started with CCPx_CompareStart() function call.
Parameters
None.
Returns
None.
Example
CCP1_CompareInitialize(); CCP1_CompareStart(); CCP1_CompareStop();
Remarks
None.