2.123.14 TMRx_IsTimeoutReached Function
C
/* x = TMR instance number */ bool TMRx_IsTimeoutReached (TMR_TIMEOUT* timeout);
Summary
Checks for timeout.
Description
This function checks for timeout.
Precondition
Timer should be initialized properly.
Parameters
Params | Description |
---|---|
timeout | Pointer to timeout structure |
Returns
Returns true if timeout occurred otherwise false.
Example
TMR1_Initialize(); TMR1_IsTimeoutReached ()
Remarks
None.