2.123.3 TMRx_PeriodHasExpired Function

C

/* x = TMR instance number */
bool TMRx_PeriodHasExpired(void);

Summary

Checks period expiration in polling mode.

Description

This function returns the status of expiration of period.

Precondition

Timer should be initialized and enabled.

Parameters

None.

Returns

true: Period has expired

false: Period has not expired

Example

TMR1_Initialize();
TMR1_Start();
while(TMR1_PeriodHasExpired()==false);
/*Perform operations after period is match has occurred */

Remarks

None.