2.123.16 TMRx_GetTickCounter Function

C

/* x = TMR instance number */
uint32_t TMRx_GetTickCounter(void);

Summary

Returns current tick count.

Description

This function returns current tick count.

Precondition

Timer should be initialized properly.

Parameters

None.

Returns

Current tick count.

Example

uint16_t counter;

TMR1_Initialize();
TMR1_Start();
counter = TMR1_GetTickCounter(timeout)

Remarks

None.