2.123.10 TMRx_InterruptEnable Function
C
/* x = TMR instance number */
void TMRx_InterruptEnable(void);
Summary
Enable TMR overflow interrupt
Description
This function enables TMR overflow interrupt.
Precondition
TMRx_Initialize() function must have been called first.
Parameters
None.
Returns
None.
Example
TMR2_Initialize(); TMR2_InterruptEnable();
Remarks
None.