2.123.18 TMRx_StartTimeOut Function

C

/* x = TMR instance number */
void TMRx_StartTimeOut (TMR_TIMEOUT* timeout, uint32_t delay_ms);

Summary

Stores current tick count and delay value in the timeout.

Description

This function stores current tick count and delay value in the timeout.

Precondition

Timer should be initialized properly.

Parameters

ParamsDescription
timeoutTimeout structure stores current tick count and delay value
delay_msDelay value in millisecond

Returns

None.

Example

TMR1_Initialize();
TMR1_StartTimeOut (timeout, delay_ms);

Remarks

None.