2.80.28 PDEC_COUNTER_STATUS Enum
C
typedef enum
{
PDEC_COUNTER_STATUS_NONE = 0,
/* Capture status overflow */
PDEC_COUNTER_STATUS_OVERFLOW = PDEC_INTFLAG_OVF_Msk,
/* Capture status ready for channel 0 */
PDEC_COUNTER_STAUTS_COMPARE_MATCH0 = PDEC_INTFLAG_MC0_Msk,
/* Capture status ready for channel 1 */
PDEC_COUNTER_STATUS_COMPARE_MATCH1 = PDEC_INTFLAG_MC1_Msk,
PDEC_COUNTER_STATUS_MSK = PDEC_COUNTER_STATUS_OVERFLOW | \
PDEC_COUNTER_STAUTS_COMPARE_MATCH0 | PDEC_COUNTER_STATUS_COMPARE_MATCH1,
/* Force the compiler to reserve 32-bit memory for enum */
PDEC_COUNTER_STATUS_INVALID = 0xFFFFFFFF
} PDEC_COUNTER_STATUS;
Summary
Identifies counter mode interrupt source mask.
Description
This enumeration identifies counter mode interrupt source mask.
Remarks
None.