2.80.3 PDECx_QDECStop Function
C
void PDECx_QDECStop ( void ) // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
Stops the given PDEC counter in quadrature mode.
Description
This function stops the clock and thus counter PDEC, stopping tracking of the quadrature signals.
Precondition
PDECx_QDECInitialize function must have been called first for the given channel.
Parameters
None.
Returns
None.
Example
PDEC_QDECInitialize(); PDEC_QDECStart(); PDEC_QDECStop();
Remarks
None.