2.80.26 PDEC_QDEC_STATUS Enum
C
typedef enum
{
PDEC_QDEC_STATUS_NONE = 0,
/* Capture status overflow */
PDEC_QDEC_STATUS_OVERFLOW = PDEC_INTFLAG_OVF_Msk,
/* Capture status error */
PDEC_QDEC_STATUS_ERROR = PDEC_INTFLAG_ERR_Msk,
/* Direction change */
PDEC_QDEC_STATUS_DIR = PDEC_INTFLAG_DIR_Msk,
/* Direction change */
PDEC_QDEC_STATUS_VELOCITY = PDEC_INTFLAG_VLC_Msk,
/* Capture status ready for channel 0 */
PDEC_QDEC_STAUTS_COMPARE_MATCH0 = PDEC_INTFLAG_MC0_Msk,
/* Capture status ready for channel 1 */
PDEC_QDEC_STATUS_COMPARE_MATCH1 = PDEC_INTFLAG_MC1_Msk,
PDEC_QDEC_STATUS_MSK = PDEC_QDEC_STATUS_OVERFLOW | PDEC_QDEC_STATUS_ERROR | PDEC_QDEC_STATUS_DIR | PDEC_QDEC_STATUS_VELOCITY \
| PDEC_QDEC_STAUTS_COMPARE_MATCH0 | PDEC_QDEC_STATUS_COMPARE_MATCH1,
/* Force the compiler to reserve 32-bit memory for enum */
PDEC_QDEC_STATUS_INVALID = 0xFFFFFFFF
} PDEC_QDEC_STATUS;
Summary
Identifies Quadrature mode interrupt source mask.
Description
This enumeration identifies quadrature mode interrupt source mask.
Remarks
None.