2.113.6 SMC_AddressWrite16 Function
C
void SMC_AddressWrite16(uint32_t dataAddress, uint16_t address)
Summary
Writes 16-bit address to the External Bus Interface (EBI) address.
Description
Writes 16-bit address to the External Bus Interface (EBI) address.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| dataAddress | External Bus Interface (EBI) address |
| address | address to be sent |
Returns
None.
Remarks
None.