2.113.2 SMC_DataAddressGet Function
C
uint32_t SMC_DataAddressGet(uint8_t chipSelect)
Summary
Returns the External Bus Interface (EBI) address for the requested chip select number.
Description
Returns the External Bus Interface (EBI) address for the requested chip select number.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| chipSelect | Chip select number |
Returns
Returns External Bus Interface (EBI) address
Example
SMC_DataAddressGet(3);
Remarks
None.