Pin Diagrams (Continued)

Figure . 100-Pin TQFP(1)
Note:
  1. Shaded pins are up to 5.5 VDC tolerant.

Table . 100-Pin TQFP
Pin #FunctionPin #Function
1RP46/PWM1H/PMD5/RB1451

OA2OUT/AN1/AN7/ANA0/ANA2/ANA3/CMP1D/CMP2D/CMP3D/CMP4D/CMP5D/CMP6D/RP34/SCL3/INT0/RB2

2AN20/ANC0/CMP5C/RE052RE8
3RP47/PWM1L/PMD6/RB1553RP90/RF10
4AN21/ANC1/CMP6B/RE154PGD2/OA2IN-/AN8/CMP4A/RP35/RB3
5RP80/RF055RE9
6RP60/PWM8H/PMD7/RC1256RP91/RF11
7RP61/PWM8L/PMA5/RC1357PGC2/OA2IN+/RP36/RB4
8RP62/PWM6H/PMA4/RC1458RP56/ASDA1/SCK2/RC8
9RP63/PWM6L/PMA3/RC1559RP57/ASCL1/SDI2/RC9
10MCLR60RP92/RF12
11RP79/PCI22/PMA2/RD1561RP73/PCI20/RD9
12RP81/RF162RP72/SDO2/PCI19/RD8
13VSS63VSS
14VDD64VDD
15RP78/PCI21/RD1465RP71/PMD15/RD7
16ANN4/CMP5B/RP77/RD1366RP70/PMD14/RD6
17AN12/ANN0/RP48/RC067RP69/PMA15/PMCS2/RD5
18OA1OUT/AN0/CMP1A/IBIAS0/RA068PGD3/RP37/SDA2/PMA14/PMCS1/PSCS/RB5
19AN22/ANB3/CMP6C/RE269PGC3/RP38/SCL2/RB6
20RP82/RF270RE10
21OA1IN-/ANA1/RA171RP93/APWM4H/RF13
22AN23/ANN3/RE372TDO/AN2/AN30/CMP3A/RP39/SDA3/RB7
23RP83/RF373APWM4L/RE11
24OA1IN+/AN9/PMA6/RA274RP94/APWM3H/RF14
25RP84/RF4 75PGD1/AN10/CMP6A/RP40/SCL1/RB8
26RP85/RF576RP95/APWM3L/RF15
27DACOUT1/AN3/AN31/CMP1C/RA3 77PGC1/AN11/CMP5A/RP41/SDA1/RB9
28RE478APWM2H/RE12
29AN24/RP86/RF679RP96/APWM2L/RA5
30OA3OUT/AN4/ANB1/ANB2/CMP3B/IBIAS3/RA480RP52/PWM5H/ASDA2/RC4
31RE5 81RE13
32AN25/RP87/RF782RP53/PWM5L/ASCL2/PMWR/PMENB/PSWR/RC5
33AVDD83RP58/PWM7H/PMRD/PMWR/PSRD/RC10
34AVSS84RP59/PWM7L/RC11
35RP76/RD1285RP68/ASDA3/RD4
36OA3IN-/AN13/CMP1B/ISRC0/RP49/PMA7/RC186RP67/ASCL3/RD3
37

OA3IN+/AN14/CMP2B/ISRC1/RP50/PMD13/PMA13/RC2

87VSS
38 AN17/ANN1/CMP4B/IBIAS1/RP54/PMD12/PMA12/RC688VDD
39VDD89RP66/RD2
40VSS90RP65/PWM4H/RD1
41AN15/ANN2/CMP2A/IBIAS2/RP51/PMD11/PMA11/RC391RP64/PWM4L/PMD0/RD0
42OSCI/CLKI/AN5/RP32/PMD10/PMA10/RB092TMS/RP42/PWM3H/PMD1/RB10(1)
43OSCO/CLKO/AN6/RP33/PMA1/PMALH/PSA1/RB1(2)93TCK/RP43/PWM3L/PMD2/RB11
44AN19/ANB0/CMP2C/RP75/PMA0/PMALL/PSA0/RD1194RE14
45RE6 95RP97/APWM1H/RA6
46AN26/RP88/RF896RP98/APWM1L/RA7
47AN18/ANC2/CMP3C/ISRC3/RP74/PMD9/PMA9/RD1097TDI/RP44/PWM2H/PMD3/RB12
48RE798RE15
49RP89/RF999RP99/RA8
50DACOUT2/AN16/CMP4C/ISRC2/RP55/PMD8/PMA8/RC7100RP45/PWM2L/PMD4/RB13
Legend: RPn and RPIn represent remappable pins for Peripheral Pin Select (PPS) functions.
Note:
  1. A pull-up resistor is connected to this pin during programming.
  2. This pin is toggled during programming.