Timers/Output Compare/Input Capture

  • One General Purpose 16-Bit Timer
  • Peripheral Trigger Generator (PTG) Module
  • Fully Asynchronous Operation, Available in Sleep Modes
  • Nine MCCP/SCCP modules which include Timer, Capture/Compare and PWM:
    • One MCCP
    • Eight SCCPs
    • 16- or 32-bit time base
    • 16- or 32-bit capture
    • Four-deep capture buffer