12 High-Resolution PWM with Fine Edge Placement
Note: This data sheet summarizes the features
of the dsPIC33CK1024MP710 family of devices. It is not intended to be a
comprehensive reference source. To complement the information in this data sheet, refer to
“High-Resolution PWM with Fine Edge Placement” (www.microchip.com/DS70005320).
The High-Speed PWM (HSPWM) module is a Pulse-Width Modulated (PWM) module designed to support both motor control and power supply applications. This flexible module offers features to support various types of Motor Control (MC) and Power Control (PC) applications, including:
- AC-to-DC Converters
- DC-to-DC Converters
- AC and DC Motors: BLDC, PMSM, ACIM, SRM, etc.
- Inverters
- Battery Chargers
- Digital Lighting
- Power Factor Correction (PFC)
| Package Type | Total PGx Instances | Dedicated Outputs | Dedicated + PPS Outputs |
|---|---|---|---|
| 100-pin | 6 | 6 pairs | 6 pairs |