Pin Diagrams
Note:
- Shaded pins are up to 5.5 VDC tolerant.
- The large center pad on the bottom of the package may be left floating or connected to VSS. The four-corner anchor pads are internally connected to the large bottom pad, and therefore, must be connected to the same net as the large center pad.
| Pin # | Function | Pin # | Function |
|---|---|---|---|
| 1 | RP46/PWM1H/RB14 | 25 | OA2OUT/AN1/AN7/ANA0/ANA2/ANA3/CMP1D/CMP2D/CMP3D/CMP4D/CMP5D/CMP6D/RP34/SCL3/INT0/RB2 |
| 2 | RP47/PWM1L/RB15 | 26 | PGD2/OA2IN-/AN8/CMP4A/RP35/RB3 |
| 3 | RP60/PWM8H/RC12 | 27 | PGC2/OA2IN+/RP36/RB4 |
| 4 | RP61/PWM8L/RC13 | 28 | RP56/ASDA1/SCK2/RC8 |
| 5 | MCLR | 29 | RP57/ASCL1/SDI2/RC9 |
| 6 | ANN4/CMP5B/RP77/RD13 | 30 | RP72/SDO2/PCI19/RD8 |
| 7 | AN12/ANN0/RP48/RC0 | 31 | VSS |
| 8 | OA1OUT/AN0/CMP1A/IBIAS0/RA0 | 32 | VDD |
| 9 | OA1IN-/ANA1/RA1 | 33 | PGD3/RP37/PWM6L/SDA2/RB5 |
| 10 | OA1IN+/AN9/RA2 | 34 | PGC3/RP38/PWM6H/SCL2/RB6 |
| 11 | DACOUT1/AN3/AN31/CMP1C/RA3 | 35 | TDO/AN2/AN30/CMP3A/RP39/SDA3/RB7 |
| 12 | OA3OUT/AN4/ANB1/ANB2/CMP3B/IBIAS3/RA4 | 36 | PGD1/AN10/CMP6A/RP40/SCL1/RB8 |
| 13 | AVDD | 37 | PGC1/AN11/CMP5A/RP41/SDA1/RB9 |
| 14 | AVSS | 38 | RP52/PWM5H/ASDA2/RC4 |
| 15 | OA3IN-/AN13/CMP1B/ISRC0/RP49/RC1 | 39 | RP53/PWM5L/ASCL2/RC5 |
| 16 | OA3IN+/AN14/CMP2B/ISRC1/RP50/RC2 | 40 | RP58/PWM7H/RC10 |
| 17 | AN17/ANN1/CMP4B/IBIAS1/RP54/RC6 | 41 | RP59/PWM7L/RC11 |
| 18 | VDD | 42 | VSS |
| 19 | VSS | 43 | VDD |
| 20 | AN15/ANN2/CMP2A/IBIAS2/RP51/RC3 | 44 | RP65/PWM4H/RD1 |
| 21 | OSCI/CLKI/AN5/RP32/RB0 | 45 | TMS/RP42/PWM3H/RB10(1) |
| 22 | OSCO/CLKO/AN6/RP33/RB1(2) | 46 | TCK/RP43/PWM3L/RB11 |
| 23 | AN18/ANC2/CMP3C/ISRC3/RP74/RD10 | 47 | TDI/RP44/PWM2H/RB12 |
| 24 | DACOUT2/AN16/CMP4C/ISRC2/RP55/RC7 | 48 | RP45/PWM2L/RB13 |
| Legend: RPn and RPIn represent remappable
peripheral functions. Note:
| |||