Functional Safety Support – ISO 26262/IEC 61508/IEC 60730
The devices in this family are ISO 26262 compliant and developed following the ISO 26262 process. To learn about various Functional Safety standards and target safety levels that this device family supports, visit www.microchip.com/dsPIC33-Functional-Safety.