13 High-Speed, 12-Bit Analog-to-Digital Converter
Note:
- This data sheet summarizes the features of the dsPIC33CK1024MP710 family of devices. It is not intended to be a comprehensive reference source. To complement the information in this data sheet, refer to “12-Bit High-Speed, Multiple SARs A/D Converter (ADC)” (www.microchip.com/DS70005213).
- Some registers and associated bits described in this section may not be available on all devices due to the number of implemented ADC channels. Refer to dsPIC33CK1024MP710 Product Families for ADC channel availability on device variants.
The dsPIC33CK1024MP710 devices have a high-speed, 12-bit Analog-to-Digital Converter (ADC) that features a low conversion latency, high resolution and oversampling capabilities to improve performance in AC/DC and DC/DC power converters. The devices implement the ADC with five SAR cores, four dedicated and one shared.
The number of available channels and negative inputs is dependent on package size, as shown in the table below.
| Package Type | External Inputs | Negative Inputs | Alternate Inputs |
|---|---|---|---|
| 100-Pin | AN0-AN26, AN30, AN31 | ANN0-ANN4 | ANA0-ANA3, ANB0-ANB3, ANC0-ANC2 |
| 80-Pin | AN0-AN23, AN30, AN31 | ANN0-ANN4 | ANA0-ANA3, ANB0-ANB3, ANC0-ANC2 |
| 64-Pin | AN0-AN19, AN30, AN31 | ANN0-ANN2, ANN4 | ANA0-ANA3, ANB0-ANB2, ANC2 |
| 48-Pin | AN0-AN18, AN30, AN31 | ANN0-ANN2, ANN4 | ANA0-ANA3, ANB1-ANB2, ANC2 |