Pin Diagrams (Continued)
Note:
- Shaded pins are up to 5.5 VDC tolerant.
- The large center pad on the bottom of the package may be left floating or connected to VSS. The four-corner anchor pads are internally connected to the large bottom pad, and, therefore, must be connected to the same net as the large center pad.
| Pin # | Function | Pin # | Function |
|---|---|---|---|
| 1 | RP46/PWM1H/PMD5/RB14 | 33 | OA2OUT/AN1/AN7/ANA0/ANA2/ANA3/CMP1D/CMP2D/CMP3D/CMP4D/CMP5D/CMP6D/RP34/SCL3/INT0/RB2 |
| 2 | RP47/PWM1L/PMD6/RB15 | 34 | PGD2/OA2IN-/AN8/CMP4A/RP35/RB3 |
| 3 | RP60/PWM8H/PMD7/RC12 | 35 | PGC2/OA2IN+/RP36/RB4 |
| 4 | RP61/PWM8L/PMA5/RC13 | 36 | RP56/ASDA1/SCK2/RC8 |
| 5 | RP62/PWM6H/PMA4/RC14 | 37 | RP57/ASCL1/SDI2/RC9 |
| 6 | RP63/PWM6L/PMA3/RC15 | 38 | RP73/PCI20/RD9 |
| 7 | MCLR | 39 | RP72/SDO2/PCI19/RD8 |
| 8 | RP79/PCI22/PMA2/RD15 | 40 | VSS |
| 9 | VSS | 41 | VDD |
| 10 | VDD | 42 | RP71/PMD15/RD7 |
| 11 | RP78/PCI21/RD14 | 43 | RP70/PMD14/RD6 |
| 12 | ANN4/CMP5B/RP77/RD13 | 44 | RP69/PMA15/PMCS2/RD5 |
| 13 | AN12/ANN0/RP48/RC0 | 45 | PGD3/RP37/SDA2/PMA14/PMCS1/PSCS/RB5 |
| 14 | OA1OUT/AN0/CMP1A/IBIAS0/RA0 | 46 | PGC3/RP38/SCL2/RB6 |
| 15 | OA1IN-/ANA1/RA1 | 47 | TDO/AN2/AN30/CMP3A/RP39/SDA3/RB7 |
| 16 | OA1IN+/AN9/PMA6/RA2 | 48 | PGD1/AN10/CMP6A/RP40/SCL1/RB8 |
| 17 | DACOUT1/AN3/AN31/CMP1C/RA3 | 49 | PGC1/AN11/CMP5A/RP41/SDA1/RB9 |
| 18 | OA3OUT/AN4/ANB1/ANB2/CMP3B/IBIAS3/RA4 | 50 | RP52/PWM5H/ASDA2/RC4 |
| 19 | AVDD | 51 | RP53/PWM5L/ASCL2/PMWR/PMENB/PSWR/RC5 |
| 20 | AVSS | 52 | RP58/PWM7H/PMRD/PMWR/PSRD/RC10 |
| 21 | RP76/RD12 | 53 | RP59/PWM7L/RC11 |
| 22 | OA3IN-/AN13/CMP1B/ISRC0/RP49/PMA7/RC1 | 54 | RP68/ASDA3/RD4 |
| 23 | OA3IN+/AN14/CMP2B/ISRC1/RP50/PMD13/PMA13/RC2 | 55 | RP67/ASCL3/RD3 |
| 24 | AN17/ANN1/CMP4B/IBIAS1/RP54/PMD12/PMA12/RC6 | 56 | VSS |
| 25 | VDD | 57 | VDD |
| 26 | VSS | 58 | RP66/RD2 |
| 27 | AN15/ANN2/CMP2A/IBIAS2/RP51/PMD11/PMA11/RC3 | 59 | RP65/PWM4H/RD1 |
| 28 | OSCI/CLKI/AN5/RP32/PMD10/PMA10/RB0 | 60 | RP64/PWM4L/PMD0/RD0 |
| 29 | OSCO/CLKO/AN6/RP33/PMA1/PMALH/PSA1/RB1(2) | 61 | TMS/RP42/PWM3H/PMD1/RB10(1) |
| 30 | AN19/ANB0/CMP2C/RP75/PMA0/PMALL/PSA0/RD11 | 62 | TCK/RP43/PWM3L/PMD2/RB11 |
| 31 | AN18/ANC2/CMP3C/ISRC3/RP74/PMD9/PMA9/RD10 | 63 | TDI/RP44/PWM2H/PMD3/RB12 |
| 32 | DACOUT2/AN16/CMP4C/ISRC2/RP55/PMD8/PMA8/RC7 | 64 | RP45/PWM2L/PMD4/RB13 |
| Legend: RPn and RPIn represent
remappable peripheral functions. Note:
| |||