Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Device:

dsPIC33CK1024MP710, dsPIC33CK1024MP410, dsPIC33CK1024MP708, dsPIC33CK1024MP408, dsPIC33CK1024MP706, dsPIC33CK1024MP406, dsPIC33CK1024MP705, dsPIC33CK1024MP405, dsPIC33CK512MP710, dsPIC33CK512MP410, dsPIC33CK512MP708, dsPIC33CK512MP408, dsPIC33CK512MP706, dsPIC33CK512MP406, dsPIC33CK512MP705, dsPIC33CK512MP405, dsPIC33CK256MP710, dsPIC33CK256MP410, dsPIC33CK256MP708, dsPIC33CK256MP408, dsPIC33CK256MP706, dsPIC33CK256MP406, dsPIC33CK256MP705, dsPIC33CK256MP405

Architecture:33= High-Performance DSC
Flash Memory Family:CK= Single Core
Product Group:MP= Motor Control/Power Supply
Pin Count:

10

08

06

05

= 100-pin

= 80-pin

= 64-pin

= 48-pin

Tape and Reel Option:T= Tape and Reel
Temperature Range:I= -40°C to +85°C (Industrial)
E= -40°C to +125°C (Extended)
H= -40°C to +150°C (High)
Package:48 PT= 48-pin 7x7mm TQFP (Y8X)
48 M7= 48-pin 6x6mm VQFN (6MX)
64 PT= 64-pin 10x10mm TQFP (VGX)
64 MR= 64-pin 9x9mm QFN (R4X)
80 PT= 80-pin 12x12mm TQFP (X2X)
100 PT= 100-pin 12x12mm TQFP (VJX)
Pattern<Blank>= Standard Part
Vxx= 3-character code with "V" prefix, specifying Automotive Qualified Product
Examples:
  • dsPIC33CK1024MP710-I/PT: dsPIC33, Single Core, 1024-Kbyte Program Memory, 100-Pin, Industrial temperature, TQFP package.
  • dsPIC33CK512MP406T-H/MRVAO: dsPIC33, Single Core, 512-Kbyte Program Memory, 64-Pin, on Tape and Reel, High temperature, QFN package, Automotive-Qualified Product.
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.
  3. For more information on Automotive-Qualified Products, please see www.microchip.com/en-us/solutions/automotive-and-transportation/recommended-for-automotive, or contact your local Sales office.