9 Oscillator with High-Frequency PLL

Note: This data sheet summarizes the features of the dsPIC33CK1024MP710 family of devices. It is not intended to be a comprehensive reference source. To complement the information in this data sheet, refer to “Oscillator Module with High-Speed PLL” (www.microchip.com/DS70005255).

The dsPIC33CK1024MP710 family oscillator with high-frequency PLL includes these characteristics:

  • On-Chip Phase-Locked Loop (PLL) to Boost 
Internal Operating Frequency on Select Internal and External Oscillator Sources
  • Auxiliary PLL (APLL) Clock Generator to Boost Operating Frequency for Peripherals
  • Doze mode for System 
Power Savings
  • Scalable Reference Clock Output (REFCLKO)
  • On-the-Fly Clock Switching between Various Clock Sources
  • Fail-Safe Clock Monitoring (FSCM) that Detects Clock Failure and Permits Safe Application Recovery or Shutdown

A block diagram of the dsPIC33CK1024MP710 oscillator system is shown in Figure   1.

Figure 9-1. dsPIC33CK1024MP710 Core Clock Sources Block Diagram
Figure 9-2. dsPIC33CK1024MP710 Oscillator Subsystem